Technical data

GA357.17

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Enrouleur
    Width 1 28 mm
    Weight 198 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 03G145276
    SEAT 03G145276
    VOLKSWAGEN 03G145276
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009
    AUDI A4 A4 Série 3 11/2007 => 03/2012
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI TT TTRS 07/2009 => 06/2014
    AUDI A5 A5 06/2007 => 02/2012
    AUDI A5 A5 Cabriolet 03/2009 => 03/2012
    AUDI Q5 Q5 11/2008 => 09/2012
    AUDI A1 A1 05/2010 => 04/2015
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Favorit Favorit 03/1988 => 07/1995
    VOLKSWAGEN Caddy Caddy IV 05/2015 =>
    VOLKSWAGEN Golf Golf VII 08/2012 => 03/2017
    VOLKSWAGEN Golf Golf Sportsvan Phase 1 02/2014 => 11/2017
    VOLKSWAGEN Jetta Jetta IV (RUS) 03/2013 => 10/2014
    VOLKSWAGEN Jetta Jetta IV FL (RUS) 10/2014 =>
    VOLKSWAGEN Passat Passat VII 08/2010 => 12/2014
    VOLKSWAGEN Passat Passat VIII 08/2014 =>
    VOLKSWAGEN Polo Polo IX FL 02/2014 =>
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017
    VOLKSWAGEN Sharan Sharan III 05/2010 => 11/2015
    VOLKSWAGEN Touran Touran I FL2 05/2010 => 05/2015
    VOLKSWAGEN Amarok Amarok Phase 1 11/2009 => 10/2012
    VOLKSWAGEN Amarok Amarok Phase 2 (S1 : DE Plant - 2H : AR Plant) 05/2012 => 10/2016
    VOLKSWAGEN CC CC 11/2011 => 12/2016
    VOLVO 460 460 01/1990 => 06/1997
    VOLVO 480 480 07/1986 => 07/1995
    VOLVO 740 740 07/1984 => 08/1992
    VOLVO S60 S60 08/2000 => 03/2009
    VOLVO S70 S70 12/1996 => 11/2000
    VOLVO S80 S80 06/1998 => 02/2006
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO S90 S90 09/1996 => 05/1998
    VOLVO V40 V40 10/1995 => 03/2004
    VOLVO V70 V70 12/1996 => 03/2000
    VOLVO V70 V70 II 01/2000 => 08/2007

Last product search