Technical data

GA357.34

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Enrouleur
    Width 1 28 mm
    Weight 500 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 03G145276A
    VOLKSWAGEN 03G145276A
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A6 A6 Série 3 04/2004 => 10/2008
    VOLKSWAGEN Passat Passat VII 08/2010 => 12/2014
    VOLKSWAGEN Sharan Sharan III 05/2010 => 11/2015
    VOLKSWAGEN Touran Touran I FL2 05/2010 => 05/2015
    VOLKSWAGEN Amarok Amarok Phase 1 11/2009 => 10/2012
    VOLVO S80 S80 II 03/2006 => 10/2013

Last product search