Technical data

GA358.13

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Enrouleur
    Width 1 33 mm
    Weight 150 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 51800046
    FIAT 51800046
    LANCIA 51800046
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO Giulietta Giulietta 06/2010 => 09/2013
    ALFA ROMEO Giulietta Giulietta FL 09/2013 => 02/2016
    ALFA ROMEO Giulietta Giulietta FL2 02/2016 =>
    ALFA ROMEO Mi.To Mi.To 04/2008 => 12/2010
    ALFA ROMEO Mi.To Mi.To 07/2010 => 09/2013
    ALFA ROMEO Mi.To Mi.To 05/2013 => 07/2018
    FIAT 500 500L 10/2012 => 07/2017
    FIAT Bravo Bravo II (198) 02/2007 => 12/2009
    FIAT Bravo Bravo II FL (198) 01/2010 => 07/2014
    FIAT Punto Punto Evo (199) 10/2009 => 12/2011
    FIAT Punto Grande Punto (199) 01/2008 => 12/2009
    FIAT Idea Idea FL 06/2007 => 01/2012
    LANCIA Delta Delta (844) 06/2008 => 04/2011
    LANCIA Delta Delta Restyle (844) 11/2010 => 12/2014
    LANCIA Musa Musa 10/2007 => 04/2011
    LANCIA Musa Musa FL 04/2011 => 12/2012

Last product search