Technical data

GA358.18

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Type of Roller Enrouleur
    Width 1 25.5 mm
    Weight 260 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5751-K0 | 1611423280
    FIAT 51837960 | 55275618
    OPEL 1204186 | 55275618
    PEUGEOT 5751-K0 | 1611423280
    VAUXHALL 55275618 | 95511385
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Nemo Nemo 12/2007 =>
    FIAT Doblo Doblo III (263) 01/2010 => 02/2015
    FIAT Doblo Doblo Cargo III (263) 01/2010 => 02/2015
    FIAT Fiorino Fiorino (225) 12/2007 => 01/2016
    FIAT Strada Strada III Pick-up 05/2011 =>
    FIAT Qubo Qubo 05/2008 => 01/2016
    OPEL Combo Combo sur base Fiat Doblo 10/2011 =>
    PEUGEOT Bipper Bipper 12/2007 =>
    VAUXHALL Combo Combo sur base Fiat Doblo 12/2011 =>

Last product search