Technical data
GA359.89
TENSIONER ROLLER

-
Visual(s)
-
Main features
External diameter 1 69,7 mm Type of Roller Tendeur Width 1 23 mm Weight 526 g -
OE equivalents
Brand OE reference CITROEN 0513-61 PEUGEOT 0513-61 -
Is contained in
-
Compatibility
Brand Model Generation Dates CITROEN XM XM série 2 07/1994 => 07/2001 PEUGEOT 605 605 - Restyling 07/1994 => 05/1999