Technical data

GA370.11

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 71 mm
    Type of Roller Enrouleur
    Width 1 35 mm
    Weight 744 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MAZDA RF5D-15-940A
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA Mazda 6 Mazda 6 02/2002 => 02/2005
    MAZDA Mazda 6 Mazda 6 FL 03/2005 => 08/2007
    MAZDA Mazda 6 Mazda 6 II 08/2007 => 11/2009
    MAZDA Mazda 6 Mazda 6 II FL 11/2009 => 12/2012
    MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009
    MAZDA Mazda 3 Mazda 3 II 12/2008 => 10/2011
    MAZDA Mazda 3 Mazda 3 II FL 11/2011 => 07/2013
    MAZDA Mazda 5 Mazda 5 02/2005 => 12/2007
    MAZDA Mazda 5 Mazda 5 FL 09/2007 => 10/2010
    MAZDA CX-7 CX-7 FL 06/2009 => 10/2013

Last product search