Technical data
GA370.12
Idler

-
Visual(s)
-
Main features
External diameter 1 79 mm Type of Roller Enrouleur Width 1 25 mm Weight 376 g -
OE equivalents
Brand OE reference MAZDA Z601-15-940 -
Is contained in
-
Compatibility
Brand Model Generation Dates MAZDA Mazda 2 Mazda 2 II (DE) 06/2007 => 03/2011 MAZDA Mazda 2 Mazda 2 II FL (DE-DH) 08/2010 => MAZDA Mazda 3 Mazda 3 06/2003 => 02/2006 MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009 MAZDA Mazda 3 Mazda 3 II 12/2008 => 10/2011 MAZDA Mazda 3 Mazda 3 II FL 11/2011 => 07/2013