Technical data

GA373.01

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Type of Roller Tendeur
    Width 1 25 mm
    Weight 830 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHRYSLER 4891 595AB
    CITROEN 5751-G5 | 5751-H7 | 5751-J1 | 1611425980
    DODGE 4891 595AB
    JEEP 4891 595AB
    MITSUBISHI 1345A008 | 1345A060 | 1345A079
    PEUGEOT 5751-G5 | 5751-H7 | 5751-J1 | 1611425980
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER Sebring Sebring FL 03/2007 => 03/2011
    CITROEN C Crosser C Crosser 07/2007 => 01/2013
    CITROEN C4 Aircross C4 Aircross 03/2012 => 04/2017
    JEEP Patriot Patriot 06/2007 => 03/2011
    MITSUBISHI Lancer Lancer IX (CY) 03/2007 => 08/2017
    MITSUBISHI Lancer Lancer Sportback (CX) 07/2008 => 08/2017
    MITSUBISHI Outlander Outlander 2 (CW) 11/2006 => 07/2012
    MITSUBISHI ASX ASX (EUR) 04/2010 => 06/2012
    PEUGEOT 4007 4007 07/2007 => 12/2012
    PEUGEOT 3008 3008 03/2009 => 09/2013
    PEUGEOT 4008 4008 03/2012 => 04/2017
    DODGE Caliber Caliber 09/2006 => 05/2011
    DODGE Journey Journey 06/2008 => 05/2011
    DODGE Avenger Avenger 07/2007 => 11/2010

Last product search