Technical data

GA373.02

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Enrouleur
    Width 1 24 mm
    Weight 185 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5751-G4
    DODGE 4891 596AB
    FIAT K04891596AC
    LANCIA K04891596AC
    MITSUBISHI 1341A005
    PEUGEOT 5751-G4
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C Crosser C Crosser 07/2007 => 01/2013
    CITROEN C4 Aircross C4 Aircross 03/2012 => 04/2017
    MITSUBISHI Lancer Lancer Sportback (CX) 07/2008 => 08/2017
    MITSUBISHI Outlander Outlander 2 (CW) 11/2006 => 07/2012
    MITSUBISHI ASX ASX (EUR) 04/2010 => 06/2012
    MITSUBISHI ASX ASX FL 07/2012 =>
    PEUGEOT 4007 4007 07/2007 => 12/2012
    PEUGEOT 4008 4008 03/2012 => 04/2017
    DODGE Journey Journey 06/2008 => 05/2011

Last product search