Technical data

GA373.04

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 90 mm
    Type of Roller Enrouleur
    Width 1 25 mm
    Weight 555 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25281-35020 | 25281-35050 | 25281-35060
    KIA 25281-35060
    MITSUBISHI MD102451 | MD166381 | MD308882 | MD368209
    VOLVO 30873488
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Galloper Galloper 10/1997 => 06/2002
    HYUNDAI Sonata Sonata série 2 07/1993 => 07/1998
    HYUNDAI Sonata Sonata série 1 10/1988 => 06/1993
    KIA Sorento Sorento 04/2002 => 05/2006
    MITSUBISHI Pajero Pajero Sport (K9) 08/1998 => 12/2013
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Pajero Pajero 3 (VD/VF) 02/2000 => 08/2006
    MITSUBISHI Pajero Pajero 4 09/2006 => 11/2018
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    MITSUBISHI Shogun Shogun 1 (L0/1) 01/1983 => 06/1991
    MITSUBISHI Shogun Shogun 3 (V6/7) 02/2000 => 08/2006
    MITSUBISHI Shogun Shogun 4 09/2006 => 11/2018
    VOLVO V40 V40 10/1995 => 03/2004

Last product search