Technical data
GA374.30
ACCESSORIES ROLLER

-
Visual(s)
-
Main features
External diameter 1 70 mm Type of Roller Tendeur Width 1 20 mm Weight 180 g -
OE equivalents
Brand OE reference MG PQR10027 ROVER AHU2625 | CDU1946 | PQR10027 -
Is contained in
-
Compatibility
Brand Model Generation Dates ROVER série 200 200 Série 3 11/1995 => 11/1999 ROVER série 200 200 Série 2 10/1989 => 12/1996 ROVER série 200 200 Coupé/Cabriolet 03/1996 => 12/1999 ROVER 25 25 12/1999 => 07/2004 ROVER 25 Streetwise 08/2003 => 04/2005 ROVER série 400 400 Série 2 05/1995 => 03/2000 ROVER série 400 400 Série 1 03/1990 => 04/1995 MG MG ZR MG ZR 06/2001 => 04/2005 MG MG ZS MG ZS 07/2001 => 04/2005