Technical data

GA374.31

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Type of Roller Tendeur
    Width 1 25,5 mm
    Weight 185 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MG PQR10028
    ROVER CDU2049 | CDU3380 | PQR10028
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ROVER série 200 200 Série 3 11/1995 => 11/1999
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 200 200 Coupé/Cabriolet 03/1996 => 12/1999
    ROVER 25 25 12/1999 => 07/2004
    ROVER série 400 400 Série 2 05/1995 => 03/2000
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    ROVER 45 45 01/2000 => 05/2004
    ROVER 45 45 06/2004 => 04/2005
    ROVER Mini Mini 09/1990 => 12/1999
    MG MG F MG F 03/1995 => 03/2002
    MG MG TF MG TF 03/2002 => 04/2005
    MG MG ZR MG ZR 06/2001 => 04/2005
    MG MG ZS MG ZS 07/2001 => 04/2005

Last product search