Technical data

GA377.02

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 58 mm
    Type of Roller Enrouleur
    Width 1 13 mm
    Weight 313 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 71742776
    SUZUKI 49160-70AA0
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Sedici Sedici 04/2006 => 06/2009
    FIAT Sedici Sedici FL 07/2009 => 01/2012
    FIAT Sedici Sedici 2012 01/2012 => 09/2014
    SUZUKI IGNIS Ignis (RG) 09/2000 => 08/2003
    SUZUKI IGNIS Ignis FL (RM) 09/2003 => 06/2008
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011
    SUZUKI SWIFT Swift II RS (JPN) 04/2005 => 09/2011
    SUZUKI WAGON R Wagon R+ (RB) 03/2000 =>

Last product search