Technical data

GA384.06

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 78 mm
    Type of Roller Enrouleur
    Width 1 20 mm
    Weight 310 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 97834-2D520 | 9783422100 | 9783429010
    KIA 97834-2D520 | 9783422100 | 9783429010
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 02/2003 => 12/2006
    HYUNDAI Accent Accent(TR) 12/2005 => 02/2012
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Elantra Elantra 11/2006 => 05/2011
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Pony Pony 07/1994 => 12/1999
    HYUNDAI Trajet Trajet 01/2000 => 02/2004
    HYUNDAI Trajet Trajet FL 03/2004 => 06/2007
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    HYUNDAI Getz Getz (TB) (IND) 01/2007 => 12/2008
    HYUNDAI Getz Getz (TB) 11/2006 => 01/2011
    HYUNDAI Tucson Tucson 04/2004 => 09/2006
    HYUNDAI Tucson Tucson FL 09/2006 => 10/2010
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI i30 i30 (CZE) 11/2008 => 07/2012
    KIA Rio Rio II (BN) 06/2005 => 12/2006
    KIA Rio Rio II (TC) 09/2006 => 09/2011
    KIA Cerato Cerato 01/2004 => 12/2008

Last product search