Technical data

GA384.08

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 95 mm
    Type of Roller Enrouleur
    Width 1 30 mm
    Weight 470 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25286-2B000 | 25286-2B010
    KIA 25286-2B000 | 25286-2B010
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Accent Accent(RB) 04/2011 => 09/2014
    HYUNDAI Accent Accent FL(RB) 08/2014 =>
    HYUNDAI Elantra Elantra 02/2012 => 11/2015
    HYUNDAI Tucson Tucson III 07/2015 =>
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI i30 i30 (CZE) 11/2008 => 07/2012
    HYUNDAI i30 i30 II FL (CZE) 01/2015 => 05/2017
    HYUNDAI i20 i20 II 11/2014 =>
    HYUNDAI Veloster Veloster (SB) 04/2011 => 12/2014
    HYUNDAI i40 i40 FL 04/2015 =>
    KIA Carens Carens IV 03/2013 =>
    KIA Rio Rio III (IH) 06/2011 => 12/2014
    KIA Ceed Ceed 08/2006 => 11/2009
    KIA Ceed Ceed FL 08/2009 => 07/2012
    KIA Ceed Ceed II 05/2012 => 08/2015

Last product search