Technical data

GA384.10

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 90 mm
    Type of Roller Tendeur
    Width 1 29,5 mm
    Weight 1160 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25281-3E000 | 25281-3E010
    KIA 25281-3E000 | 25281-3E010
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Santa Fé Santa Fé 2 03/2006 => 09/2009
    HYUNDAI Grandeur Grandeur 05 04/2005 => 10/2010
    KIA Carnival Carnival II FL 03/2006 => 07/2012
    KIA Magentis Magentis II 01/2006 => 05/2008
    KIA Magentis Magentis II FL 05/2008 => 08/2010

Last product search