Technical data

GA384.11

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 75,9 mm
    Type of Roller Tendeur
    Width 1 32,7 mm
    Weight 1360 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25281-4A000 | 25281-4A010
    KIA 25281-4A000 | 25281-4A010
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI H1 H1 (GA) EUR4A0PA02 07/2001 => 09/2006
    HYUNDAI H1 H1 (A1) KEURPA104 09/2006 => 05/2007
    HYUNDAI H1 H1 (TQ) KEURPTQ07 10/2007 =>
    HYUNDAI H1 H1 (TUR-EU) (A1T) TEURPA1T02 01/2007 =>
    HYUNDAI H1 H1 (TUR) (A1T) THMTPA1T02 01/2007 =>
    HYUNDAI H1 H1 (TUR) (GC) HMT4G0PA02 11/2002 => 12/2006
    HYUNDAI H1 H1 (GC) EUR4G0PA02 11/2002 => 12/2006
    HYUNDAI Satellite Satellite 01/1998 => 12/2007
    HYUNDAI Starex Starex 01/1998 => 12/2007
    KIA Sorento Sorento FL 04/2006 => 08/2009

Last product search