Technical data

GA384.12

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Type of Roller Tendeur
    Width 1 27 mm
    Weight 1095 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25281-2F000 | 25281-2F001
    KIA 25281-2F000 | 25281-2F001
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Santa Fé Santa Fé 2 - Restyle 09/2009 => 06/2012
    HYUNDAI Santa Fé Santa Fé 3 01/2012 => 12/2015
    HYUNDAI Santa Fé Santa Fé 3 FL 09/2015 => 01/2019
    HYUNDAI Tucson Tucson III 07/2015 =>
    HYUNDAI ix35 ix35 Phase 1 10/2009 => 08/2013
    HYUNDAI ix35 ix35 (CZE) Phase 1 04/2010 => 08/2013
    HYUNDAI ix35 ix35 (CZE) Phase 2 06/2013 => 06/2015
    HYUNDAI ix35 ix35 Phase 2 06/2013 => 05/2015
    KIA Carnival Carnival II FL 03/2006 => 07/2012
    KIA Sedona Sedona II FL 03/2006 => 07/2012
    KIA Sportage Sportage III (SVK) 06/2010 => 02/2014
    KIA Sportage Sportage III (KOR) 05/2010 => 11/2013
    KIA Sportage Sportage III FL (SVK) 01/2014 => 12/2015
    KIA Sportage Sportage III FL (KOR) 07/2013 => 10/2015
    KIA Sportage Sportage IV (SVK) 09/2015 => 07/2018
    KIA Sorento Sorento II 04/2009 => 10/2012
    KIA Sorento Sorento II FL 09/2012 => 09/2014
    KIA Sorento Sorento III 01/2015 =>

Last product search