Technical data

GA384.13

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Type of Roller Enrouleur
    Width 1 22 mm
    Weight 158 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25287-2A010 | 25287-2A110
    KIA 25287-2A010 | 25287-2A110
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Accent Accent(TR) 12/2005 => 02/2012
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI i30 i30 II (CZE) 01/2012 => 02/2015
    HYUNDAI i30 i30 II FL (CZE) 01/2015 => 05/2017
    HYUNDAI i10 i10 (IND) 12/2007 => 11/2010
    KIA Carens Carens III 06/2006 => 10/2012
    KIA Carens Carens IV 03/2013 =>
    KIA Rio Rio II (BN) 06/2005 => 12/2006
    KIA Rio Rio II (TC) 09/2006 => 09/2011
    KIA Rio Rio III (IH) 06/2011 => 12/2014
    KIA Sportage Sportage III (SVK) 06/2010 => 02/2014
    KIA Sportage Sportage III FL (SVK) 01/2014 => 12/2015
    KIA Sportage Sportage IV (SVK) 09/2015 =>
    KIA Picanto Picanto BC (SA) 01/2004 => 12/2007
    KIA Picanto Picanto SA 12/2007 => 04/2011
    KIA Cerato Cerato 01/2004 => 12/2008
    KIA Ceed Ceed 08/2006 => 11/2009
    KIA Ceed Ceed FL 08/2009 => 07/2012
    KIA Ceed Ceed II 05/2012 => 08/2015
    KIA Soul Soul 10/2008 => 07/2011
    KIA Soul Soul FL 08/2011 => 11/2013
    KIA Venga Venga 12/2009 => 12/2014
    KIA Venga Venga FL 01/2015 =>
    KIA Optima Optima III 11/2010 => 12/2015

Last product search