Technical data

GA384.14

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    Type of Roller Tendeur
    Width 1 26 mm
    Weight 700 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25281-3C100
    KIA 25281-3C100
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Santa Fé Santa Fé 2 - Restyle 09/2009 => 06/2012
    HYUNDAI Santa Fé Santa Fé 3 06/2012 =>
    HYUNDAI Sonata Sonata série 5 03/2005 => 04/2008
    HYUNDAI Sonata Sonata série 5 FL (NF) 04/2008 => 01/2011
    HYUNDAI Grandeur Grandeur 05 04/2005 => 10/2010
    HYUNDAI ix55 / Veracruz ix55 09/2008 => 04/2013
    HYUNDAI Azera Azera 02/2011 =>
    KIA Sorento Sorento FL 04/2006 => 08/2009
    KIA Sorento Sorento II 04/2009 => 10/2012
    KIA Opirus Opirus/Amanti FL 10/2006 => 10/2007

Last product search