Technical data

GA384.18

Idler

  • Visual(s)

  • Main features

    Main features
    External diameter 1 69,9 mm
    Type of Roller Enrouleur
    Width 1 27,6 mm
    Weight 290 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25287-27001 | 25287-27060 | 25287-27400
    KIA 25287-27001 | 25287-27060
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Santa Fé Santa Fé 3 FL 09/2015 =>
    HYUNDAI Sonata Sonata série 5 03/2005 => 04/2008
    HYUNDAI Tucson Tucson FL 09/2006 => 10/2010
    HYUNDAI Tucson Tucson III 07/2015 =>
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI ix35 ix35 Phase 1 10/2009 => 08/2013
    KIA Sedona Sedona II FL 03/2006 => 07/2012
    KIA Sportage Sportage II 12/2004 => 12/2006
    KIA Sportage Sportage II FL (KOR) 09/2006 => 02/2010
    KIA Sportage Sportage II FL(SVK) 05/2007 => 05/2010
    KIA Sportage Sportage III (SVK) 06/2010 => 02/2014
    KIA Sportage Sportage III (KOR) 05/2010 => 11/2013
    KIA Sportage Sportage III FL (SVK) 01/2014 => 12/2015
    KIA Sportage Sportage III FL (KOR) 07/2013 => 10/2015
    KIA Sportage Sportage IV (SVK) 09/2015 => 07/2018
    KIA Sorento Sorento II FL 09/2012 => 09/2014
    KIA Sorento Sorento III 01/2015 =>

Last product search