Technical data

GA384.21

ACCESSORIES ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Width 1 22 mm
    Weight 780 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 25281-2A200
    KIA 25281-2A200
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI i30 i30 II (CZE) 01/2012 => 02/2015
    HYUNDAI i30 i30 II FL (CZE) 01/2015 => 05/2017
    HYUNDAI i20 i20 10/2008 => 03/2012
    HYUNDAI i20 i20 FL 03/2012 => 11/2014
    HYUNDAI i20 i20 II 11/2014 =>
    HYUNDAI ix35 ix35 (CZE) Phase 1 04/2010 => 08/2013
    HYUNDAI ix20 ix20 10/2010 => 05/2015
    HYUNDAI i40 i40 06/2011 => 05/2015
    KIA Carens Carens IV 03/2013 =>
    KIA Rio Rio II (BN) 06/2005 => 12/2006
    KIA Rio Rio III (IH) 06/2011 => 12/2014
    KIA Rio Rio III FL (IH) 09/2014 =>
    KIA Sportage Sportage III (SVK) 06/2010 => 02/2014
    KIA Sportage Sportage III FL (SVK) 01/2014 => 12/2015
    KIA Ceed Ceed FL 08/2009 => 07/2012
    KIA Soul Soul FL 08/2011 => 11/2013
    KIA Venga Venga 12/2009 => 12/2014
    KIA Venga Venga FL 01/2015 =>

Last product search