Technical data

GA754.01

ALTERNATOR PULLEY

  • Visual(s)

  • Main features

    Main features
    External diameter 1 55 mm
    Type of Roller PRLA
    Width 1 40,65 mm
    Weight 405 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 028903119AA | 028903119AQ | 028903119P
    FORD 1106734
    SEAT 028903119AA | 028903119AQ | 028903119P
    SKODA 028903119AA | 028903119AQ | 028903119P
    VOLKSWAGEN 028903119AA | 028903119AQ | 028903119P

Last product search