Technical data
GE352.13
ROLLER

-
Visual(s)
-
Main features
External diameter 1 47 mm Width 1 29 mm Weight 180 g -
OE equivalents
Brand OE reference FORD 1053942 -
Is contained in
-
Compatibility
Brand Model Generation Dates FORD Cougar Cougar 09/1998 => 02/2001 FORD Escort Escort V 09/1990 => 12/1994 FORD Focus Focus 10/1998 => 10/2001 FORD Focus Focus FL 11/2001 => 08/2004 FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000