Technical data
GE352.14
ROLLER

-
Visual(s)
-
Main features
External diameter 1 60 mm Width 1 29,2 mm Weight 250 g -
OE equivalents
Brand OE reference FORD 1095025 | 1213852 MAZDA YF09-12-730 | YF71-12-730 -
Is contained in
-
Compatibility
Brand Model Generation Dates FORD Cougar Cougar 09/1998 => 02/2001 FORD Focus Focus 10/1998 => 10/2001 FORD Focus Focus FL 11/2001 => 08/2004 FORD Maverick Maverick 12/2000 => 05/2006 FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000 FORD Connect Tourneo Connect TC7 05/2002 => 06/2006 FORD Connect Transit Connect TC7 05/2002 => 06/2006 FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013 MAZDA Tribute Tribute 01/2000 => 05/2008