Technical data

GE352.15

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 52 mm
    Width 1 35,5 mm
    Weight 255 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD USA 3396014
    MAZDA FS01-12-730A
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA 626 626 (GE) 08/1991 => 05/1997
    MAZDA 626 626 (GF) 06/1997 => 09/1999
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    MAZDA 626 626 (GF FL) 10/1999 => 05/2002
    MAZDA 626 626 (GW FL) 10/1999 => 05/2002
    MAZDA MPV MPV II 06/1999 => 07/2002
    MAZDA MX6 MX6 07/1991 => 08/1997
    MAZDA Premacy Premacy 06/1999 => 06/2001
    MAZDA Premacy Premacy FL 07/2001 => 08/2005

Last product search