Technical data

GE353.07

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 52,4 mm
    Width 1 29,4 mm
    Weight 150 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 9128738
    DAEWOO 9128738
    OPEL 636415 | 5636425
    VAUXHALL 9128738 | 90411782
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009
    CHEVROLET Rezzo Rezzo (U100) 01/2005 => 06/2008
    CHEVROLET Evanda Evanda (V200) 01/2005 => 06/2007
    CHEVROLET Tacuma Tacuma (U100) 01/2005 => 06/2008
    CHEVROLET Captiva Captiva (C100) 09/2006 => 09/2009
    CHEVROLET Captiva Captiva (C100) 09/2009 => 12/2011
    CHEVROLET Captiva Captiva (C140) 02/2011 => 12/2015
    DAEWOO Leganza Leganza (V100) 09/1997 => 01/2003
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999
    DAEWOO Nubira Nubira III (J200) 07/2003 => 07/2005
    DAEWOO Rezzo Rezzo (U100) 04/2000 => 07/2005
    DAEWOO Tacuma Tacuma (U100) 06/2000 => 07/2005
    DAEWOO Evanda Evanda (V200) 08/2002 => 05/2005
    DAEWOO Lacetti Lacetti 10/2003 => 12/2004
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Frontera Frontera B 10/1998 => 07/2005
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Sintra Sintra 03/1996 => 12/1999
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra A 09/1988 => 09/1995
    OPEL Antara Antara 10/2006 =>
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Frontera Frontera B 10/1998 => 07/2005
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Sintra Sintra 03/1996 => 12/1999
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Antara Antara 10/2006 =>

Last product search