Technical data

GE353.09

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 52,5 mm
    Width 1 25 mm
    Weight 150 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 5636415 | 5636419 | 5636427
    VAUXHALL 9128740 | 90412731 | 90570913
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra Classic 09/1998 => 12/2002
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Combo Combo sur base Corsa B 03/1993 => 09/2001
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Tigra Tigra 10/1994 => 01/2001
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Corsa Corsa MKI 04/1993 => 08/2000
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Tigra Tigra 11/1994 => 01/2001
    VAUXHALL Tigra Tigra Twintop 07/2004 => 07/2008
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010

Last product search