Technical data

GE353.10

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 62,5 mm
    Width 1 25 mm
    Weight 160 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96413863
    OPEL 5636416 | 5636426 | 5636455
    SAAB 55350580
    VAUXHALL 9128739 | 55350580 | 90412730
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra Classic 09/1998 => 12/2002
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Combo Combo sur base Corsa B 03/1993 => 09/2001
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Corsa Corsa C 09/2000 => 08/2003
    OPEL Corsa Corsa C FL 09/2003 => 07/2006
    OPEL Tigra Tigra 10/1994 => 01/2001
    OPEL Tigra Tigra Twintop 07/2004 => 07/2008
    OPEL Tigra Tigra Twintop FL 07/2008 => 08/2009
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra C FL 10/2005 => 12/2010
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Meriva Meriva A 05/2003 => 07/2010
    OPEL Signum Signum 06/2003 => 09/2005
    OPEL Signum Signum FL 10/2005 => 11/2008
    SAAB 9-3 9-3 FL 09/2002 => 03/2012
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Combo Combo sur base Corsa C 10/2001 => 06/2004
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Corsa Corsa MKI 04/1993 => 08/2000
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006
    VAUXHALL Tigra Tigra 11/1994 => 01/2001
    VAUXHALL Tigra Tigra Twintop 07/2004 => 07/2008
    VAUXHALL Tigra Tigra Twintop FL 07/2008 => 08/2009
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Signum Signum 06/2003 => 09/2005
    VAUXHALL Signum Signum FL 10/2005 => 11/2008
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010

Last product search