Technical data

GE353.13

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Width 1 34,5 mm
    Weight 260 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    G.M.E. 636747
    MAZDA Y701-12-730
    OPEL 636730 | 636747 | 5636395
    VAUXHALL 636747 | 94106001 | 97129939 | 97309459
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Combo Combo sur base Corsa B 03/1993 => 09/2001
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Corsa Corsa A 10/1982 => 12/1993
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra A 09/1988 => 09/1995
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Combo Combo sur base Corsa B 10/1993 => 09/2001
    VAUXHALL Corsa Corsa MKI 04/1993 => 08/2000
    VAUXHALL Vectra Vectra 10/1995 => 03/2002

Last product search