Technical data

GE353.15

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 64 mm
    Width 1 29,5 mm
    Weight 195 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96350526
    DAEWOO 95103222 | 96103222 | 96350526
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Kalos Kalos (T250) 01/2005 => 05/2008
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009
    CHEVROLET Rezzo Rezzo (U100) 01/2005 => 06/2008
    CHEVROLET Tacuma Tacuma (U100) 01/2005 => 06/2008
    CHEVROLET Cruze Cruze 05/2009 => 12/2015
    CHEVROLET Lanos Lanos (T100) 09/1997 => 12/2002
    DAEWOO Aranos Aranos 02/1995 => 07/2005
    DAEWOO Espero Espero 09/1993 => 05/1999
    DAEWOO Lanos Lanos (T100) 09/1997 => 07/2005
    DAEWOO Nexia Nexia 03/1995 => 07/2005
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999
    DAEWOO Nubira Nubira III (J200) 07/2003 => 07/2005
    DAEWOO Rezzo Rezzo (U100) 04/2000 => 07/2005
    DAEWOO Tacuma Tacuma (U100) 06/2000 => 07/2005
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005
    DAEWOO Lacetti Lacetti 10/2003 => 12/2004

Last product search