Technical data

GE353.16

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 64,5 mm
    Width 1 37 mm
    Weight 365 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 636424 | 5636418 | 5636421 | 5636422 | 5636430
    SAAB 4504080 | 4771085 | 90543739
    VAUXHALL 9196294 | 90466474 | 90529187 | 90542860 | 90543739
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Sintra Sintra 03/1996 => 12/1999
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra A 09/1988 => 09/1995
    SAAB 9-5 9-5 09/1997 => 08/2001
    SAAB 9-5 9-5 FL 09/2001 => 11/2005
    SAAB 900 900 série 2 07/1993 => 02/1998
    SAAB 9000 9000 06/1984 => 07/1998
    SAAB 9-3 9-3 04/1998 => 05/2003
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Vectra Vectra 10/1995 => 03/2002

Last product search