Technical data

GE353.17

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 54 mm
    Width 1 29,3 mm
    Weight 140 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 5636423
    VAUXHALL 90529810
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Speedster Speedster 08/2000 => 09/2005
    OPEL Zafira Zafira A (F75) 01/1999 => 06/2003
    OPEL Zafira Zafira A FL (F75) 07/2003 => 06/2005
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL VX 220 VX 220 08/2000 => 12/2004
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011

Last product search