Technical data
GE353.19
ROLLER

-
Visual(s)
-
Main features
External diameter 1 70 mm Width 1 36,5 mm Weight 784 g -
OE equivalents
Brand OE reference ISUZU 8-94386-488-1 | 8-94386-488-2 | 8-94386-488-3 OPEL 614649 VAUXHALL 94386488 -
Is contained in
-
Compatibility
Brand Model Generation Dates ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997 OPEL Monterey Monterey I 09/1991 => 06/1998 VAUXHALL Monterey Monterey A 05/1994 => 06/1998