Technical data

GE353.21

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Width 1 28,5 mm
    Weight 365 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 55597415 | 97376296
    HONDA 14520-PLZ-D00
    OPEL 636584 | 636928
    VAUXHALL 55597415 | 97376296
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Cruze Cruze 05/2009 => 12/2015
    CHEVROLET Trax Trax 04/2013 => 12/2015
    HONDA Civic Civic (EP) 04/2001 => 06/2006
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Astra Astra J 09/2009 =>
    OPEL Combo Combo sur base Corsa C 10/2001 => 06/2004
    OPEL Combo Combo Tour sur base Corsa C 04/2002 => 06/2004
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Corsa Corsa C 09/2000 => 08/2003
    OPEL Corsa Corsa C FL 09/2003 => 07/2006
    OPEL Corsa Corsa D 07/2006 => 11/2010
    OPEL Corsa Corsa D FL 12/2010 => 09/2014
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Zafira Zafira B Family 08/2011 => 11/2014
    OPEL Meriva Meriva A 05/2003 => 07/2010
    OPEL Meriva Meriva B 05/2010 => 10/2013
    OPEL Meriva Meriva B FL 11/2013 => 03/2017
    OPEL Mokka Mokka 12/2012 => 05/2016
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Combo Combo sur base Corsa B 10/1993 => 09/2001
    VAUXHALL Combo Combo sur base Corsa C 10/2001 => 06/2004
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Corsa Corsa MKI 04/1993 => 08/2000
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014
    VAUXHALL Nova Nova 04/1983 => 03/1993
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Zafira Zafira II FL Classic 08/2011 =>
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Meriva Meriva B 05/2010 => 10/2013
    VAUXHALL Meriva Meriva B FL 11/2013 => 03/2017
    VAUXHALL Mokka Mokka 12/2012 => 06/2016

Last product search