Technical data

GE355.07

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 33 mm
    Weight 285 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    JEEP T0721690
    RENAULT 7700721690
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    JEEP Cherokee Cherokee SJ-XJ => 0 0
    JEEP Wrangler-CJ CJ7 => 0 0
    RENAULT AMC Cherokee 09/1984 => 01/1993
    RENAULT Espace Espace II 01/1991 => 08/1996
    RENAULT Espace Espace I 09/1984 => 01/1991
    RENAULT Fuego Fuego 09/1979 =>
    RENAULT Master Master 03/1989 => 09/1994
    RENAULT Master Master 08/1980 => 02/1989
    RENAULT R18 R18 09/1977 =>
    RENAULT R20 R20 12/1975 =>
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995
    RENAULT R25 R25 09/1983 => 10/1993
    RENAULT R30 R30 03/1975 =>
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 10/1994 => 08/1997
    RENAULT Trafic Trafic 07/1980 => 02/1989

Last product search