Technical data

GE355.09

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 50 mm
    Width 1 31 mm
    Weight 194 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700696987 | 7700708337
    VOLVO 3287776 | 3287776.3
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Express Express I 09/1985 => 08/1991
    RENAULT Extra Extra MK I 09/1985 => 08/1991
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995
    RENAULT R9 R9 10/1981 =>
    RENAULT Rapid Rapid I 09/1985 => 08/1991
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Trafic Trafic 07/1980 => 02/1989
    VOLVO 340 340 09/1982 => 07/1991
    VOLVO 360 360 09/1982 => 07/1989
    VOLVO 480 480 07/1986 => 07/1995

Last product search