Technical data

GE355.21

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 50 mm
    Width 1 30,8 mm
    Weight 450 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MITSUBISHI M855992 | MW30621261
    OPEL 4403270
    RENAULT 7700116049 | 7700735486 | 7700863112 | 8200051091
    SUZUKI 12810-84CT0
    VAUXHALL 9110690 | 9111270
    VOLVO 3085599.2 | 3343740 | 30621261
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Carisma Carisma (DA) 05/1995 => 02/1999
    OPEL Arena Arena 01/1998 => 08/2001
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Express Express I 09/1985 => 08/1991
    RENAULT Extra Extra MK I 09/1985 => 08/1991
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Lutécia Lutécia 10/1994 => 02/1998
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995
    RENAULT R9 R9 10/1981 =>
    RENAULT Rapid Rapid I 09/1985 => 08/1991
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 09/1997 => 03/2001
    RENAULT Trafic Trafic 07/1980 => 02/1989
    SUZUKI SAMURAI Samuraï 04/1992 =>
    VAUXHALL Arena Arena 03/1998 => 08/2001
    VOLVO 340 340 09/1982 => 07/1991
    VOLVO 360 360 09/1982 => 07/1989
    VOLVO 440 440 10/1988 => 06/1997
    VOLVO 460 460 01/1990 => 06/1997
    VOLVO 480 480 07/1986 => 07/1995
    VOLVO S40 S40 10/1995 => 03/2004
    VOLVO V40 V40 10/1995 => 03/2004

Last product search