Technical data

GE355.35

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 59,25 mm
    Width 1 30,85 mm
    Weight 345 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MITSUBISHI MD865078
    OPEL 4401489 | 4402639 | 4416369
    RENAULT 6001545436 | 7700107249 | 7700875307 | 8200420960 | 8200420964
    VAUXHALL 9109489 | 9110639 | 93187032
    VOLVO 30750739 | 30864050 | 30865078
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Carisma Carisma (DA) 05/1995 => 02/1999
    OPEL Movano Movano A 10/1998 => 09/2003
    OPEL Movano Movano A FL 10/2003 => 10/2006
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Master Master II 09/1997 => 09/2003
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003
    RENAULT Spider Spider 01/1996 => 10/1999
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Trafic Trafic 09/1997 => 03/2001
    VAUXHALL Movano Movano A 10/1998 => 09/2003
    VAUXHALL Movano Movano A FL 10/2003 => 10/2006
    VOLVO V40 V40 10/1995 => 03/2004

Last product search