Technical data

GE355.37

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 64 mm
    Width 1 34 mm
    Weight 400 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-32
    FIAT 4740847 | 96461358 | 99461358
    IVECO 2992485 | 4740847 | 96461358
    OPEL 4400204 | 4421906
    PEUGEOT 0830-32
    R.V.I. 130707592R
    RENAULT 130707592R | 5001001272
    VAUXHALL 9108204 | 95508239
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Jumper Jumper II 01/2002 => 06/2006
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Relay Relay II 01/2002 => 06/2006
    CITROEN Relay Relay I 02/1994 => 12/2001
    FIAT 131 131 11/1974 =>
    FIAT 132 132 10/1972 => 08/1981
    FIAT Argenta Argenta 04/1981 =>
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    FIAT Ducato Ducato (280) 11/1981 => 05/1985
    FIAT Ducato Ducato Nuovo (279-280/2/4) 06/1985 => 06/1990
    FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006
    FIAT Ducato Ducato R90 (290) 07/1990 => 01/1994
    IVECO Daily Daily II => 0 0
    IVECO Daily Daily III 04/1996 => 05/1999
    IVECO Daily Daily 99 05/1999 => 04/2006
    OPEL Arena Arena 01/1998 => 08/2001
    OPEL Movano Movano A 10/1998 => 09/2003
    PEUGEOT Boxer Boxer II 01/2002 => 06/2006
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    VAUXHALL Arena Arena 03/1998 => 08/2001
    VAUXHALL Movano Movano A 10/1998 => 09/2003
    VAUXHALL Movano Movano A FL 10/2003 => 10/2006

Last product search