Technical data

GE357.12

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 28,4 mm
    Width 1 29 mm
    Weight 95 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 028109244 | 028109244B
    FORD 1005120 | 1762232
    SEAT 028109244 | 028109244B
    SKODA 028109244 | 028109244B
    VOLKSWAGEN 028109244 | 028109244B
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 80 80 (8C) 09/1991 => 07/1995
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    FORD Galaxy Galaxy I (VX) 05/1995 => 03/2000
    SEAT Alhambra Alhambra 03/1996 => 05/2000
    SEAT Arosa Arosa 02/1997 => 06/2004
    SEAT Cordoba Cordoba II 07/1996 => 05/1999
    SEAT Cordoba Cordoba I 02/1993 => 06/1996
    SEAT Ibiza Ibiza II 02/1993 => 06/1996
    SEAT Ibiza Ibiza II FL1 07/1996 => 06/1999
    SEAT Inca Inca 11/1995 => 06/2003
    SEAT Toledo Toledo série 1 02/1991 => 09/1998
    VOLKSWAGEN Caddy Caddy II 11/1995 => 01/2004
    VOLKSWAGEN Golf Golf III 11/1991 => 04/1999
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005
    VOLKSWAGEN Passat Passat IV 10/1993 => 05/1997
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Polo Polo V 10/1994 => 12/1999
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000
    VOLKSWAGEN Vento Vento 11/1991 => 12/1997
    VOLKSWAGEN Golf Cabriolet Golf II Cabriolet 09/1993 => 02/1998
    VOLKSWAGEN Golf Cabriolet Golf III Cabriolet 03/1998 => 06/2002

Last product search