Technical data

GE357.14

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 28,5 mm
    Width 1 29 mm
    Weight 65 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 03L109244D | 058109244
    PORSCHE 955 105 244 00 | 955 105 244 01
    SEAT 03L109244D | 036109244K | 058109244
    SKODA 03L109244D | 058109244
    VOLKSWAGEN 03L109244D | 058109244
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    AUDI A3 A3 Cabriolet (8P) 04/2008 => 05/2013
    AUDI A3 A3 Série 2 FL 07/2008 => 03/2013
    AUDI A3 A3 Série 3 04/2012 => 12/2016
    AUDI A3 A3 Cabriolet (8V) 10/2013 => 07/2016
    AUDI A3 A3 Série 3 FL 05/2016 =>
    AUDI A3 A3 Cabriolet (8V) FL 05/2016 =>
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A4 A4 Série 3 11/2007 => 03/2012
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015
    AUDI A4 A4 Série 4 05/2015 =>
    AUDI A4 A4 Allroad Quattro II 01/2016 =>
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Allroad 2 FL 10/2008 => 08/2011
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI A6 A6 Série 4 phase 1 11/2010 => 04/2015
    AUDI A6 A6 série 4 phase 2 09/2014 =>
    AUDI A6 A6 série 5 02/2018 =>
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    AUDI TT TT série 2 08/2006 => 06/2014
    AUDI TT TT série 3 07/2014 =>
    AUDI Q7 Q7 03/2006 => 06/2009
    AUDI Q7 Q7 FL 06/2009 => 08/2015
    AUDI A5 A5 06/2007 => 02/2012
    AUDI A5 A5 Cabriolet 03/2009 => 03/2012
    AUDI A5 A5 FL 08/2011 => 01/2017
    AUDI A5 A5 Cabriolet FL 09/2011 => 01/2017
    AUDI A5 A5 II 06/2016 =>
    AUDI A5 A5 Cabriolet II 11/2016 =>
    AUDI Q5 Q5 11/2008 => 09/2012
    AUDI Q5 Q5 FL 06/2012 => 05/2017
    AUDI Q5 Q5 II 05/2016 =>
    AUDI A1 A1 05/2010 => 04/2015
    AUDI A1 A1 FL 11/2014 =>
    AUDI Q3 Q3 phase I (8U) 06/2011 => 04/2015
    AUDI Q3 Q3 phase II (8U) 11/2014 =>
    AUDI Q2 Q2 06/2016 =>
    PORSCHE Cayenne Cayenne 9PA1 12/2006 => 02/2010
    PORSCHE Cayenne Cayenne 92A 02/2010 =>
    SEAT Alhambra Alhambra III 06/2010 =>
    SEAT Alhambra Alhambra III FL 05/2015 =>
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001
    SEAT Ibiza Ibiza III 09/2001 => 11/2009
    SEAT Ibiza Ibiza IV 03/2008 => 03/2012
    SEAT Ibiza Ibiza IV FL 02/2012 => 09/2015
    SEAT Ibiza Ibiza V 01/2017 =>
    SEAT Inca Inca 11/1995 => 06/2003
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Leon Leon III 09/2012 =>
    SEAT Leon Leon III FL 11/2016 =>
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SEAT Toledo Tolédo série 4 07/2012 => 06/2015
    SEAT Toledo Toledo série 4 FL 05/2015 =>
    SEAT Altea Altea FL 03/2009 =>
    SEAT Altea Altea 2014 05/2013 =>
    SEAT Exeo Exeo 12/2008 =>
    SEAT Ateca Ateca 04/2016 =>
    SEAT Arona Arona 07/2017 =>
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Fabia Fabia FL 08/2004 => 12/2007
    SKODA Fabia Fabia II FL 03/2010 => 12/2014
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    SKODA Octavia Octavia II FL 11/2008 => 06/2013
    SKODA Octavia Octavia III 11/2012 =>
    SKODA Octavia Octavia III FL 02/2017 =>
    SKODA Superb Superb II 03/2008 => 05/2013
    SKODA Superb Superb II FL 05/2013 => 05/2015
    SKODA Superb Superb III 03/2015 =>
    SKODA Roomster Roomster FL 03/2010 => 05/2015
    SKODA Yeti Yeti 05/2009 => 11/2013
    SKODA Yeti Yéti FL 11/2013 =>
    SKODA Rapid Rapid 07/2012 =>
    SKODA Karoq Karoq 07/2017 =>
    SKODA Kodiaq Kodiaq 10/2016 =>
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Caddy Caddy II 11/1995 => 01/2004
    VOLKSWAGEN Caddy Caddy III FL 08/2010 => 05/2015
    VOLKSWAGEN Caddy Caddy IV 05/2015 =>
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013
    VOLKSWAGEN Golf Golf VII 08/2012 => 03/2017
    VOLKSWAGEN Golf Golf Sportsvan Phase 1 02/2014 => 11/2017
    VOLKSWAGEN Golf Golf VII FL 11/2016 =>
    VOLKSWAGEN Golf Golf Sportsvan Phase 2 11/2016 =>
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010
    VOLKSWAGEN Jetta Jetta IV 04/2010 => 07/2014
    VOLKSWAGEN Jetta Jetta IV FL 07/2014 =>
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016
    VOLKSWAGEN New Beetle New Beetle II FL 07/2016 =>
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010
    VOLKSWAGEN Passat Passat CC 05/2008 => 01/2012
    VOLKSWAGEN Passat Passat VII 08/2010 => 12/2014
    VOLKSWAGEN Passat Passat VIII 08/2014 =>
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015
    VOLKSWAGEN Polo Polo X 06/2017 =>
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017
    VOLKSWAGEN Sharan Sharan III 05/2010 => 11/2015
    VOLKSWAGEN Sharan Sharan III FL 05/2015 =>
    VOLKSWAGEN Transporter Transporter (7E/7F) 09/2009 => 08/2015
    VOLKSWAGEN Transporter Transporter (7H/7J) 04/2015 =>
    VOLKSWAGEN Touran Touran I FL 11/2006 => 05/2010
    VOLKSWAGEN Touran Touran I FL2 05/2010 => 05/2015
    VOLKSWAGEN Touran Touran II 05/2015 =>
    VOLKSWAGEN Golf Cabriolet Golf VI Cabriolet 03/2011 => 05/2016
    VOLKSWAGEN Crafter Crafter 04/2006 => 12/2016
    VOLKSWAGEN Crafter Crafter II 09/2016 =>
    VOLKSWAGEN Eos Eos 11/2010 => 08/2015
    VOLKSWAGEN Tiguan Tiguan 11/2007 => 05/2011
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018
    VOLKSWAGEN Tiguan Tiguan III 01/2016 =>
    VOLKSWAGEN Tiguan Tiguan Allspace 03/2017 =>
    VOLKSWAGEN Tiguan Tiguan III (RUS) 11/2016 =>
    VOLKSWAGEN Amarok Amarok Phase 1 11/2009 => 10/2012
    VOLKSWAGEN Amarok Amarok Phase 2 (S1 : DE Plant - 2H : AR Plant) 05/2012 => 10/2016
    VOLKSWAGEN Amarok Amarok FL (S6 - S7) 06/2016 =>
    VOLKSWAGEN CC CC 11/2011 => 12/2016
    VOLKSWAGEN XL1 XL1 02/2014 => 06/2015
    VOLKSWAGEN Arteon Arteon 03/2017 =>

Last product search