Technical data

GE357.16

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 28,5 mm
    Width 1 47,2 mm
    Weight 110 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 038109244E | 038109244Q
    SEAT 038109244E | 038109244Q
    SKODA 038109244E | 038109244Q
    VOLKSWAGEN 038109244E | 038109244Q
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001
    SEAT Ibiza Ibiza III 09/2001 => 11/2009
    SEAT Inca Inca 11/1995 => 06/2003
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Fabia Fabia FL 08/2004 => 12/2007
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Caddy Caddy II 11/1995 => 01/2004
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009

Last product search