Technical data

GE357.24

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 28,5 mm
    Width 1 29 mm
    Weight 168 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 036109181A | 036109181B
    SEAT 036109181A | 036109181B
    SKODA 036109181A | 036109181B
    VOLKSWAGEN 036109181A | 036109181B
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A2 A2 (AU24) 05/2000 => 08/2005
    SEAT Arosa Arosa 02/1997 => 06/2004
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001
    SEAT Ibiza Ibiza III 09/2001 => 11/2009
    SEAT Ibiza Ibiza IV 03/2008 => 03/2012
    SEAT Ibiza Ibiza IV FL 02/2012 => 09/2015
    SEAT Inca Inca 11/1995 => 06/2003
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Altea Altea 03/2004 => 03/2009
    SEAT Altea Altea FL 03/2009 =>
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Fabia Fabia FL 08/2004 => 12/2007
    SKODA Fabia Fabia II 12/2006 => 03/2010
    SKODA Fabia Fabia II FL 03/2010 => 12/2014
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    SKODA Octavia Octavia II 05/2004 => 10/2008
    SKODA Roomster Roomster 03/2006 => 03/2010
    SKODA Roomster Roomster FL 03/2010 => 05/2015
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Caddy Caddy II 11/1995 => 01/2004
    VOLKSWAGEN Caddy Caddy III 02/2004 => 08/2010
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010
    VOLKSWAGEN Polo Polo V 10/1994 => 12/1999
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015

Last product search