Technical data

GE357.26

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 34 mm
    Width 1 34 mm
    Weight 90 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 03L109244C | 045109244A
    FORD 1100585
    SEAT 03L109244C | 045109244A
    SKODA 03L109244C | 045109244A
    VOLKSWAGEN 03L109244C | 045109244A
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A2 A2 (AU24) 05/2000 => 08/2005
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    AUDI A3 A3 Cabriolet (8P) 04/2008 => 05/2013
    AUDI A3 A3 Série 2 FL 07/2008 => 03/2013
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Série 3 11/2007 => 03/2012
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI A8 A8 Série 2 11/2002 => 10/2007
    AUDI TT TT série 2 08/2006 => 06/2014
    AUDI A5 A5 06/2007 => 02/2012
    AUDI A5 A5 Cabriolet 03/2009 => 03/2012
    AUDI Q5 Q5 11/2008 => 09/2012
    FORD Galaxy Galaxy I (VX) 05/1995 => 03/2000
    FORD Galaxy Galaxy I FL (VY) 04/2000 => 04/2006
    SEAT Alhambra Alhambra II 06/2000 => 05/2003
    SEAT Alhambra Alhambra III 06/2010 =>
    SEAT Arosa Arosa 02/1997 => 06/2004
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SEAT Toledo Toledo série 1 02/1991 => 09/1998
    SEAT Altea Altea FL 03/2009 =>
    SEAT Exeo Exeo 12/2008 =>
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    SKODA Octavia Octavia II FL 11/2008 => 06/2013
    SKODA Superb Superb 12/2001 => 03/2008
    SKODA Superb Superb II 03/2008 => 05/2013
    SKODA Yeti Yeti 05/2009 => 11/2013
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010
    VOLKSWAGEN Passat Passat CC 05/2008 => 01/2012
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000
    VOLKSWAGEN Eos Eos 05/2006 => 11/2010
    VOLKSWAGEN Tiguan Tiguan 11/2007 => 05/2011
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018

Last product search