Technical data

GE357.27

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 56 mm
    Width 1 26,1 mm
    Weight 290 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    SEAT 036109244
    VOLKSWAGEN 036109244
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    SEAT Cordoba Cordoba II 07/1996 => 05/1999
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Ibiza Ibiza II FL1 07/1996 => 06/1999
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001
    SEAT Inca Inca 11/1995 => 06/2003
    SKODA Felicia Felicia FL 01/1998 => 08/2001
    SKODA Felicia Felicia 10/1994 => 12/1997
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    VOLKSWAGEN Polo Polo V 10/1994 => 12/1999

Last product search