Technical data

GE357.28

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 80 mm
    Width 1 34,15 mm
    Weight 744 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 03G109244
    DODGE 68000 817AA
    JEEP 68000 817AA
    MITSUBISHI MN980107
    SEAT 03G109244
    SKODA 03G109244
    VOLKSWAGEN 03G109244
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 2 05/2003 => 06/2008
    AUDI A3 A3 Cabriolet (8P) 04/2008 => 05/2013
    AUDI A3 A3 Série 2 FL 07/2008 => 03/2013
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A4 A4 Série 3 11/2007 => 03/2012
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015
    AUDI A6 A6 Série 3 04/2004 => 10/2008
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI TT TT série 2 08/2006 => 06/2014
    AUDI A5 A5 06/2007 => 02/2012
    AUDI A5 A5 Cabriolet 03/2009 => 03/2012
    AUDI Q5 Q5 11/2008 => 09/2012
    JEEP Compass Compass 09/2006 =>
    JEEP Patriot Patriot 06/2007 => 03/2011
    MITSUBISHI Lancer Lancer IX (CY) 03/2007 =>
    MITSUBISHI Lancer Lancer Sportback (CX) 07/2008 =>
    MITSUBISHI Outlander Outlander 2 (CW) 11/2006 => 07/2012
    MITSUBISHI Grandis Grandis 01/2004 => 11/2010
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Altea Altea 03/2004 => 03/2009
    SEAT Altea Altea FL 03/2009 =>
    SEAT Exeo Exeo 12/2008 =>
    SKODA Octavia Octavia II 05/2004 => 10/2008
    SKODA Octavia Octavia II FL 11/2008 => 06/2013
    SKODA Superb Superb II 03/2008 => 05/2013
    SKODA Yeti Yeti 05/2009 => 11/2013
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010
    VOLKSWAGEN Passat Passat CC 05/2008 => 01/2012
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014
    VOLKSWAGEN Touran Touran I 02/2003 => 11/2006
    VOLKSWAGEN Eos Eos 05/2006 => 11/2010
    VOLKSWAGEN Tiguan Tiguan 11/2007 => 05/2011
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018
    DODGE Caliber Caliber 09/2006 => 05/2011

Last product search