Technical data

GE357.29

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 40 mm
    Width 1 36,5 mm
    Weight 240 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 038 109 244 N | 038109244J
    DODGE 68000 678AA | 68000678AA
    FORD 2M21 6K297 AA | 1221491
    JEEP 68000 678AA
    MITSUBISHI MN980104
    SEAT 038109244J
    SKODA 038109244J
    VOLKSWAGEN 038109244J
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A2 A2 (AU24) 05/2000 => 08/2005
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    AUDI A3 A3 Série 2 05/2003 => 06/2008
    AUDI A3 A3 Cabriolet (8P) 04/2008 => 05/2013
    AUDI A3 A3 Série 2 FL 07/2008 => 03/2013
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009
    AUDI A4 A4 Série 3 11/2007 => 03/2012
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI A6 A6 Série 3 04/2004 => 10/2008
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI A6 A6 Série 4 phase 1 11/2010 => 04/2015
    AUDI TT TT série 2 08/2006 => 06/2014
    AUDI A5 A5 06/2007 => 02/2012
    AUDI A5 A5 Cabriolet 03/2009 => 03/2012
    AUDI A5 A5 FL 08/2011 => 01/2017
    AUDI A5 A5 Cabriolet FL 09/2011 => 01/2017
    AUDI Q5 Q5 11/2008 => 09/2012
    AUDI Q5 Q5 FL 06/2012 => 05/2017
    AUDI A1 A1 05/2010 => 04/2015
    AUDI Q3 Q3 phase I (8U) 06/2011 => 04/2015
    FORD Galaxy Galaxy I FL (VY) 04/2000 => 04/2006
    JEEP Compass Compass 09/2006 =>
    JEEP Patriot Patriot 06/2007 => 03/2011
    MITSUBISHI Lancer Lancer IX (CY) 03/2007 =>
    MITSUBISHI Lancer Lancer Sportback (CX) 07/2008 =>
    MITSUBISHI Outlander Outlander 2 (CW) 11/2006 => 07/2012
    MITSUBISHI Grandis Grandis 01/2004 => 11/2010
    SEAT Alhambra Alhambra II 06/2000 => 05/2003
    SEAT Alhambra Alhambra II FL 06/2003 => 03/2010
    SEAT Alhambra Alhambra III 06/2010 =>
    SEAT Arosa Arosa 02/1997 => 06/2004
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009
    SEAT Ibiza Ibiza III 09/2001 => 11/2009
    SEAT Ibiza Ibiza IV 03/2008 => 03/2012
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Toledo Tolédo série 4 07/2012 => 06/2015
    SEAT Altea Altea 03/2004 => 03/2009
    SEAT Altea Altea FL 03/2009 =>
    SEAT Exeo Exeo 12/2008 =>
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Fabia Fabia FL 08/2004 => 12/2007
    SKODA Fabia Fabia II 12/2006 => 03/2010
    SKODA Fabia Fabia II FL 03/2010 => 12/2014
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    SKODA Octavia Octavia II 05/2004 => 10/2008
    SKODA Octavia Octavia II FL 11/2008 => 06/2013
    SKODA Superb Superb 12/2001 => 03/2008
    SKODA Superb Superb II 03/2008 => 05/2013
    SKODA Roomster Roomster 03/2006 => 03/2010
    SKODA Roomster Roomster FL 03/2010 => 05/2015
    SKODA Yeti Yeti 05/2009 => 11/2013
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Caddy Caddy III 02/2004 => 08/2010
    VOLKSWAGEN Caddy Caddy III FL 08/2010 => 05/2015
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010
    VOLKSWAGEN Jetta Jetta IV 04/2010 => 07/2014
    VOLKSWAGEN Jetta Jetta IV FL 07/2014 =>
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010
    VOLKSWAGEN Passat Passat CC 05/2008 => 01/2012
    VOLKSWAGEN Passat Passat VII 08/2010 => 12/2014
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003
    VOLKSWAGEN Sharan Sharan II FL 06/2003 => 03/2010
    VOLKSWAGEN Transporter Transporter 7J/7H 04/2003 => 11/2009
    VOLKSWAGEN Transporter Transporter (7E/7F) 09/2009 => 08/2015
    VOLKSWAGEN Touran Touran I 02/2003 => 11/2006
    VOLKSWAGEN Touran Touran I FL 11/2006 => 05/2010
    VOLKSWAGEN Touran Touran I FL2 05/2010 => 05/2015
    VOLKSWAGEN Fox Fox 11/2004 => 11/2011
    VOLKSWAGEN Eos Eos 05/2006 => 11/2010
    VOLKSWAGEN Tiguan Tiguan 11/2007 => 05/2011
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018
    DODGE Caliber Caliber 09/2006 => 05/2011

Last product search