Technical data

GE357.32

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 28,5 mm
    Width 1 27 mm
    Weight 69 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 06B109244
    SEAT 06B109244
    SKODA 06B109244
    VOLKSWAGEN 06B109244
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    AUDI A3 A3 Série 2 05/2003 => 06/2008
    AUDI A3 A3 Série 2 FL 07/2008 => 03/2013
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Cabriolet 04/2002 => 12/2005
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI A6 A6 Série 3 04/2004 => 10/2008
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI S3 S3 Série 1 11/1998 => 06/2003
    AUDI S3 S3 Série 2 10/2006 => 03/2013
    AUDI TT TT série 1 10/1998 => 06/2006
    AUDI TT TT série 2 08/2006 => 06/2014
    AUDI A1 A1 05/2010 => 04/2015
    SEAT Alhambra Alhambra II 06/2000 => 05/2003
    SEAT Alhambra Alhambra 03/1996 => 05/2000
    SEAT Alhambra Alhambra II FL 06/2003 => 03/2010
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001
    SEAT Ibiza Ibiza III 09/2001 => 11/2009
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Altea Altea 03/2004 => 03/2009
    SEAT Exeo Exeo 12/2008 =>
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    SKODA Octavia Octavia II 05/2004 => 10/2008
    SKODA Superb Superb 12/2001 => 03/2008
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000
    VOLKSWAGEN Sharan Sharan II FL 06/2003 => 03/2010
    VOLKSWAGEN Touran Touran I 02/2003 => 11/2006
    VOLKSWAGEN Touran Touran I FL 11/2006 => 05/2010
    VOLKSWAGEN Golf Cabriolet Golf VI Cabriolet 03/2011 => 05/2016
    VOLKSWAGEN Eos Eos 05/2006 => 11/2010

Last product search