Technical data

GE357.39

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 28,5 mm
    Width 1 29 mm
    Weight 82 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 06D109244C | 06D109244D | 06D109244E
    SEAT 06D109244E
    SKODA 06D109244E
    VOLKSWAGEN 06D109244E
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 2 05/2003 => 06/2008
    AUDI A3 A3 Série 2 FL 07/2008 => 03/2013
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009
    AUDI A6 A6 Série 3 04/2004 => 10/2008
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011
    AUDI S3 S3 Série 2 10/2006 => 03/2013
    AUDI TT TT série 2 08/2006 => 06/2014
    AUDI A1 A1 05/2010 => 04/2015
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Altea Altea 03/2004 => 03/2009
    SEAT Exeo Exeo 12/2008 =>
    SKODA Octavia Octavia II 05/2004 => 10/2008
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009
    VOLKSWAGEN Golf Golf VI 10/2008 => 07/2013
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017
    VOLKSWAGEN Touran Touran I 02/2003 => 11/2006
    VOLKSWAGEN Touran Touran I FL 11/2006 => 05/2010
    VOLKSWAGEN Golf Cabriolet Golf VI Cabriolet 03/2011 => 05/2016
    VOLKSWAGEN Eos Eos 05/2006 => 11/2010

Last product search